How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | AG: | 6.31 |
| AK: | 8.5 | AE2: | 0.57 |
| BD: | 9 | LL: | 2.95 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | LQ1: | 6.75 in |
| T: | 1.75 | BE1: | 0.5 in |
| AA: | 12.06 | AJ: | 7.25 |
| BF: | 0.53 | D: | 4.19 |
| P: | 3.51 in | AB: | 5.57 |
| H: | 0.53 in | AF: | 0.25 |
Technical Specifications
| Ratio Range: | 60:1 | Center Distance (in): | 3.25 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 28 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 29.2 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

