How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.57 |
| BE1: | 0.5 in | AA: | 12.06 |
| G: | 2.87 | D: | 4.19 |
| P: | 3.51 in | AF: | 0.25 |
| V: | 2.51 in | AB: | 5.57 |
| AG: | 6.31 | LL: | 2.95 in |
| H: | 0.53 in | LQ1: | 6.75 in |
| T: | 1.75 | BD: | 9 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| BF: | 0.53 | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Model Code: | 32YF |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Bore Code: | 28 | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.57 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

