How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.57 |
| AJ: | 7.25 | AG: | 6.31 |
| AK: | 8.5 | I: | 5.02 in |
| AA: | 12.06 | D: | 4.19 |
| V: | 2.51 in | AB: | 5.57 |
| P: | 3.51 in | LQ1: | 6.75 in |
| LL: | 2.95 in | G: | 2.87 |
| AF: | 0.25 | BD: | 9 |
| T: | 1.75 | Center Distance (in): | 3.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Model Code: | 32YF | Assembly: | YF-2 |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.84 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

