How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | H: | 0.53 in |
| G: | 2.87 | BE1: | 0.5 in |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | T: | 1.75 |
| BF: | 0.53 | AK: | 8.5 |
| AF: | 0.25 | BD: | 9 |
| V: | 2.51 in | AB: | 5.57 |
| LQ1: | 6.75 in | LL: | 2.95 in |
| P: | 3.51 in | AE2: | 0.57 |
| AG: | 6.31 | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.75 in |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Assembly: | YF-2 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 21.9 | Service Factor: | 1 |
| Bore Code: | 28 | Housing Material: | Cast Iron |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

