How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | D: | 4.19 |
| T: | 1.75 | G: | 2.87 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| V: | 2.51 in | AJ: | 7.25 |
| AA: | 12.06 | AB: | 5.57 |
| AE2: | 0.57 | I: | 5.02 in |
| BF: | 0.53 | AG: | 6.31 |
| BE1: | 0.5 in | P: | 3.51 in |
| BD: | 9 | LQ1: | 6.75 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 28 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 80:1 | Series Code: | OE |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 32YF | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.03 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

