How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.57 |
| D: | 4.19 | BD: | 5.88 |
| T: | 1.75 | P: | 3.51 in |
| AF: | 0.25 | V: | 2.51 in |
| BE: | 0.38 in | LQ: | 5.88 in |
| BF: | 0.41 | I: | 5.02 in |
| G: | 2.87 | AA: | 12.06 |
| LL: | 2.95 in | AB: | 5.57 |
| AK: | 4.5 | AG: | 6.31 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 7.03 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Model Code: | 32YF |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 10:1 |
| Center Distance (in): | 3.25 | Output RPM: | 175 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

