How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | V: | 2.51 in |
| BD: | 5.88 | I: | 5.02 in |
| AK: | 4.5 | AE2: | 0.57 |
| G: | 2.87 | AJ: | 5.88 |
| P: | 3.51 in | LQ: | 5.88 in |
| BE: | 0.38 in | T: | 1.75 |
| LL: | 2.95 in | AG: | 6.31 |
| BF: | 0.41 | AB: | 5.57 |
| H: | 0.53 in | AF: | 0.25 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
Technical Specifications
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Ratio: | 10:1 | Ratio Range: | 10:1 |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 175 | Bore Code: | 28 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 7.03 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

