How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | BD: | 5.88 |
| LL: | 2.95 in | BE: | 0.38 in |
| G: | 2.87 | AK: | 4.5 |
| V: | 2.51 in | AB: | 5.57 |
| I: | 5.02 in | AG: | 6.31 |
| AJ: | 5.88 | BF: | 0.41 |
| LQ: | 5.88 in | P: | 3.51 in |
| H: | 0.53 in | AF: | 0.25 |
| AA: | 12.06 | T: | 1.75 |
| Center Distance (in): | 3.25 in | AE2: | 0.57 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.691 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YF-2 | Series Code: | OE |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

