How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| T: | 1.75 | AB: | 5.57 |
| AJ: | 5.88 | AF: | 0.25 |
| G: | 2.87 | AA: | 12.06 |
| D: | 4.19 | BD: | 5.88 |
| AK: | 4.5 | P: | 3.51 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| I: | 5.02 in | H: | 0.53 in |
| AG: | 6.31 | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Model Code: | 32YF | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.691 |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Bore Code: | 28 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.75 in |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

