How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 5.02 in |
| AB: | 5.57 | AJ: | 5.88 |
| BD: | 5.88 | T: | 1.75 |
| Center Distance (in): | 3.25 in | AK: | 4.5 |
| AG: | 6.31 | G: | 2.87 |
| AE2: | 0.57 | D: | 4.19 |
| LL: | 2.95 in | H: | 0.53 in |
| V: | 2.51 in | P: | 3.51 in |
| AF: | 0.25 | LQ: | 5.88 in |
| AA: | 12.06 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Assembly: | YF-2 |
| Output RPM: | 117 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Bore Code: | 28 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.28 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

