How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AK: | 4.5 |
| BF: | 0.41 | LQ: | 5.88 in |
| AF: | 0.25 | AB: | 5.57 |
| V: | 2.51 in | G: | 2.87 |
| D: | 4.19 | BD: | 5.88 |
| P: | 3.51 in | T: | 1.75 |
| AG: | 6.31 | AA: | 12.06 |
| BE: | 0.38 in | AJ: | 5.88 |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Bore Code: | 28 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Assembly: | YF-2 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 5.28 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output RPM: | 117 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

