How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | Center Distance (in): | 3.25 in |
| LQ: | 5.88 in | AE2: | 0.57 |
| BE: | 0.38 in | T: | 1.75 |
| D: | 4.19 | LL: | 2.95 in |
| AA: | 12.06 | H: | 0.53 in |
| P: | 3.51 in | AG: | 6.31 |
| BD: | 5.88 | AJ: | 5.88 |
| G: | 2.87 | BF: | 0.41 |
| AB: | 5.57 | V: | 2.51 in |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Model Code: | 32YF |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.19 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

