How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| AA: | 12.06 | BD: | 5.88 |
| D: | 4.19 | AF: | 0.25 |
| BF: | 0.41 | G: | 2.87 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | H: | 0.53 in |
| V: | 2.51 in | AE2: | 0.57 |
| LQ: | 5.88 in | LL: | 2.95 in |
| AG: | 6.31 | BE: | 0.38 in |
| I: | 5.02 in | T: | 1.75 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Ratio: | 25:1 | Output Shaft: | Hollow Bore |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Output RPM: | 70 |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

