How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | T: | 1.75 |
| AB: | 5.57 | BF: | 0.41 |
| AF: | 0.25 | AG: | 6.31 |
| G: | 2.87 | P: | 3.51 in |
| LL: | 2.95 in | LQ: | 5.88 in |
| AK: | 4.5 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BD: | 5.88 | AE2: | 0.57 |
| BE: | 0.38 in | I: | 5.02 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Diameter (in): | 1.75 in |
| Ratio Range: | 25:1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio: | 25:1 |
| Input HP @ 1750 RPM: | 3.47 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Housing Material: | Cast Iron |
| Bore Code: | 28 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

