How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | BF: | 0.41 |
| AA: | 12.06 | AE2: | 0.57 |
| AB: | 5.57 | P: | 3.51 in |
| LQ: | 5.88 in | D: | 4.19 |
| LL: | 2.95 in | AG: | 6.31 |
| AK: | 4.5 | I: | 5.02 in |
| V: | 2.51 in | T: | 1.75 |
| H: | 0.53 in | AF: | 0.25 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 30:1 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.75 in | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3 | Output RPM: | 58.3 |
| Model Code: | 32YF | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

