How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.88 in | AK: | 4.5 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| V: | 2.51 in | AA: | 12.06 |
| T: | 1.75 | BD: | 5.88 |
| P: | 3.51 in | D: | 4.19 |
| AG: | 6.31 | AB: | 5.57 |
| AF: | 0.25 | AJ: | 5.88 |
| AE2: | 0.57 | G: | 2.87 |
| BF: | 0.41 | I: | 5.02 in |
| H: | 0.53 in | LL: | 2.95 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 339 |
| Ratio Range: | 5:1 | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Model Code: | 32YF |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 9.14 |
| Bore Code: | 28 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,323 lb | Output Torque Rating (in-lb): | 1602 in/lbs |

