How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AA: | 12.06 |
| AB: | 5.57 | G: | 2.87 |
| LL: | 2.95 in | H: | 0.53 in |
| BF: | 0.41 | AK: | 4.5 |
| AJ: | 5.88 | LQ: | 5.88 in |
| AE2: | 0.57 | AG: | 6.31 |
| V: | 2.51 in | T: | 1.75 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| P: | 3.51 in | D: | 4.19 |
| BD: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 28 |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 1.91 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

