How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.75 | V: | 2.51 in |
| AK: | 4.5 | AA: | 12.06 |
| AG: | 6.31 | BD: | 5.88 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| LL: | 2.95 in | D: | 4.19 |
| AJ: | 5.88 | AE2: | 0.57 |
| H: | 0.53 in | LQ: | 5.88 in |
| I: | 5.02 in | AF: | 0.25 |
| P: | 3.51 in | AB: | 5.57 |
Technical Specifications
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.75 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.57 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output RPM: | 29.2 | Center Distance (in): | 3.25 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

