How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | H: | 0.53 in |
| BD: | 5.88 | D: | 4.19 |
| AE2: | 0.57 | AG: | 6.31 |
| AF: | 0.25 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | AJ: | 5.88 |
| T: | 1.75 | LL: | 2.95 in |
| LQ: | 5.88 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 2.51 in |
| G: | 2.87 | AK: | 4.5 |
| P: | 3.51 in | I: | 5.02 in |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Series Code: | OE | Assembly: | YF-2 |
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.75 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.84 |
| Output RPM: | 233 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

