How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AJ: | 5.88 |
| AG: | 6.31 | AK: | 4.5 |
| AF: | 0.25 | BE: | 0.38 in |
| LQ: | 5.88 in | LL: | 2.95 in |
| H: | 0.53 in | I: | 5.02 in |
| V: | 2.51 in | G: | 2.87 |
| AB: | 5.57 | AE2: | 0.57 |
| BF: | 0.41 | P: | 3.51 in |
| BD: | 5.88 | T: | 1.75 |
| Center Distance (in): | 3.25 in | D: | 4.19 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output RPM: | 233 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 7.84 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.75 in |
| Service Factor: | 1 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

