How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | LQ: | 5.88 in |
| AA: | 12.06 | G: | 2.87 |
| AJ: | 5.88 | BE: | 0.38 in |
| AK: | 4.5 | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BF: | 0.41 |
| P: | 3.51 in | D: | 4.19 |
| LL: | 2.95 in | AB: | 5.57 |
| T: | 1.938 | H: | 0.53 in |
| I: | 5.02 in | AF: | 0.25 |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Motor Frame Size: | 140TC | Model Code: | 32YF |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Bore Code: | 31 | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

