How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AF: | 0.25 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| G: | 2.87 | I: | 5.02 in |
| AA: | 12.06 | BE: | 0.38 in |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 6.31 | AK: | 4.5 |
| LL: | 2.95 in | P: | 3.51 in |
| LQ: | 5.88 in | AB: | 5.57 |
| AE2: | 0.57 | D: | 4.19 |
| H: | 0.53 in | T: | 1.938 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.25 |
| Model Code: | 32YF | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

