How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| T: | 1.938 | BD: | 5.88 |
| P: | 3.51 in | BF: | 0.41 |
| AF: | 0.25 | AB: | 5.57 |
| H: | 0.53 in | D: | 4.19 |
| AA: | 12.06 | AJ: | 5.88 |
| LL: | 2.95 in | I: | 5.02 in |
| G: | 2.87 | V: | 2.51 in |
| BE: | 0.38 in | LQ: | 5.88 in |
| AK: | 4.5 | Center Distance (in): | 3.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.691 | Bore Code: | 31 |
| Model Code: | 32YF | Series Code: | OE |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

