How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AK: | 4.5 |
| AB: | 5.57 | LL: | 2.95 in |
| T: | 1.938 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.57 |
| AF: | 0.25 | G: | 2.87 |
| AJ: | 5.88 | I: | 5.02 in |
| V: | 2.51 in | BE: | 0.38 in |
| LQ: | 5.88 in | D: | 4.19 |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AG: | 6.31 | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 32YF | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 3.25 |
| Ratio: | 100:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 31 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

