How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AB: | 5.57 |
| BE: | 0.38 in | V: | 2.51 in |
| BD: | 5.88 | AF: | 0.25 |
| AJ: | 5.88 | LQ: | 5.88 in |
| AA: | 12.06 | I: | 5.02 in |
| D: | 4.19 | BF: | 0.41 |
| LL: | 2.95 in | AG: | 6.31 |
| AK: | 4.5 | G: | 2.87 |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| T: | 1.938 | AE2: | 0.57 |
Technical Specifications
| Motor Frame Size: | 140TC | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 32YF | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.28 | Ratio Range: | 15:1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Ratio: | 15:1 |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

