How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.95 in | I: | 5.02 in |
| T: | 1.938 | AF: | 0.25 |
| AG: | 6.31 | P: | 3.51 in |
| AE2: | 0.57 | AA: | 12.06 |
| BF: | 0.41 | BD: | 5.88 |
| BE: | 0.38 in | D: | 4.19 |
| AK: | 4.5 | G: | 2.87 |
| AB: | 5.57 | LQ: | 5.88 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.19 | Ratio: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 32YF |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

