How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| BD: | 5.88 | V: | 2.51 in |
| D: | 4.19 | LQ: | 5.88 in |
| LL: | 2.95 in | AF: | 0.25 |
| AB: | 5.57 | T: | 1.938 |
| AE2: | 0.57 | BF: | 0.41 |
| BE: | 0.38 in | G: | 2.87 |
| AK: | 4.5 | AJ: | 5.88 |
| I: | 5.02 in | P: | 3.51 in |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Bore Code: | 31 |
| Model Code: | 32YF | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

