How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | I: | 5.02 in |
| BF: | 0.41 | AF: | 0.25 |
| T: | 1.938 | AK: | 4.5 |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| G: | 2.87 | LQ: | 5.88 in |
| AG: | 6.31 | BE: | 0.38 in |
| P: | 3.51 in | AJ: | 5.88 |
| H: | 0.53 in | AE2: | 0.57 |
| AB: | 5.57 | D: | 4.19 |
| LL: | 2.95 in | AA: | 12.06 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Bore Code: | 31 | Series Code: | OE |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Assembly: | YF-2 | Output Diameter (in): | 1.938 in |
| Model Code: | 32YF | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.19 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

