How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| T: | 1.938 | G: | 2.87 |
| V: | 2.51 in | BE: | 0.38 in |
| D: | 4.19 | AB: | 5.57 |
| AK: | 4.5 | AJ: | 5.88 |
| AF: | 0.25 | I: | 5.02 in |
| P: | 3.51 in | BD: | 5.88 |
| H: | 0.53 in | AA: | 12.06 |
| LQ: | 5.88 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | LL: | 2.95 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 32YF |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Ratio: | 25:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

