How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | I: | 5.02 in |
| AG: | 6.31 | H: | 0.53 in |
| BD: | 5.88 | G: | 2.87 |
| D: | 4.19 | AF: | 0.25 |
| AK: | 4.5 | V: | 2.51 in |
| BE: | 0.38 in | P: | 3.51 in |
| AB: | 5.57 | BF: | 0.41 |
| AE2: | 0.57 | AA: | 12.06 |
| Center Distance (in): | 3.25 in | LQ: | 5.88 in |
| LL: | 2.95 in | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 25:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 70 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Bore Code: | 31 |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | Input HP @ 1750 RPM: | 3.47 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

