How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | H: | 0.53 in |
| BF: | 0.41 | LL: | 2.95 in |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AK: | 4.5 |
| P: | 3.51 in | BE: | 0.38 in |
| T: | 1.938 | AF: | 0.25 |
| D: | 4.19 | LQ: | 5.88 in |
| G: | 2.87 | AB: | 5.57 |
| AJ: | 5.88 | AA: | 12.06 |
| BD: | 5.88 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Model Code: | 32YF | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Ratio: | 30:1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 58.3 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 3 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Bore Code: | 31 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

