How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.57 | BF: | 0.41 |
| V: | 2.51 in | BD: | 5.88 |
| AG: | 6.31 | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.25 |
| T: | 1.938 | D: | 4.19 |
| H: | 0.53 in | G: | 2.87 |
| LL: | 2.95 in | I: | 5.02 in |
| AA: | 12.06 | LQ: | 5.88 in |
| P: | 3.51 in | Center Distance (in): | 3.25 in |
| AB: | 5.57 | BE: | 0.38 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Model Code: | 32YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 31 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 3 |
| Assembly: | YF-2 | Series Code: | OE |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

