How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | P: | 3.51 in |
| T: | 1.938 | AB: | 5.57 |
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | H: | 0.53 in |
| G: | 2.87 | V: | 2.51 in |
| AA: | 12.06 | BD: | 5.88 |
| D: | 4.19 | AG: | 6.31 |
| AF: | 0.25 | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| LQ: | 5.88 in | LL: | 2.95 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Model Code: | 32YF | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

