How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AE2: | 0.57 |
| AF: | 0.25 | AK: | 4.5 |
| AJ: | 5.88 | AB: | 5.57 |
| BE: | 0.38 in | AA: | 12.06 |
| P: | 3.51 in | I: | 5.02 in |
| LQ: | 5.88 in | V: | 2.51 in |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.938 | D: | 4.19 |
| H: | 0.53 in | G: | 2.87 |
| LL: | 2.95 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Output RPM: | 35 | Model Code: | 32YF |
| Ratio: | 50:1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.91 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2568 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

