How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | LL: | 2.95 in |
| I: | 5.02 in | BE: | 0.38 in |
| H: | 0.53 in | T: | 1.938 |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | LQ: | 5.88 in |
| P: | 3.51 in | AB: | 5.57 |
| BF: | 0.41 | V: | 2.51 in |
| BD: | 5.88 | D: | 4.19 |
| AG: | 6.31 | AF: | 0.25 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Input HP @ 1750 RPM: | 1.57 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Input Style: | C-Face Quill | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

