How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.95 in |
| G: | 2.87 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| AB: | 5.57 | AJ: | 5.88 |
| I: | 5.02 in | AA: | 12.06 |
| BE: | 0.38 in | D: | 4.19 |
| BF: | 0.41 | AE2: | 0.57 |
| LQ: | 5.88 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.25 |
| AG: | 6.31 | T: | 1.938 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 1.57 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio: | 60:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Model Code: | 32YF | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

