How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | LL: | 2.95 in |
| G: | 2.87 | I: | 5.02 in |
| LQ: | 5.88 in | T: | 1.938 |
| AA: | 12.06 | P: | 3.51 in |
| BF: | 0.41 | H: | 0.53 in |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AF: | 0.25 |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 4.19 | V: | 2.51 in |
| AJ: | 5.88 | AB: | 5.57 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.57 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YF | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Input Bore (C Face): | 0.875 |
| Ratio: | 60:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

