How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.938 | AB: | 5.57 |
| AE2: | 0.57 | I: | 5.02 in |
| AA: | 12.06 | LQ: | 5.88 in |
| P: | 3.51 in | D: | 4.19 |
| Center Distance (in): | 3.25 in | G: | 2.87 |
| AK: | 4.5 | V: | 2.51 in |
| AJ: | 5.88 | AF: | 0.25 |
| H: | 0.53 in | LL: | 2.95 in |
| BE: | 0.38 in | AG: | 6.31 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 7.84 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Model Code: | 32YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

