How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AF: | 0.25 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| T: | 1.938 | LQ: | 5.88 in |
| AB: | 5.57 | BF: | 0.41 |
| D: | 4.19 | AA: | 12.06 |
| AK: | 4.5 | P: | 3.51 in |
| BE: | 0.38 in | BD: | 5.88 |
| AE2: | 0.57 | G: | 2.87 |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.95 in | V: | 2.51 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output RPM: | 21.9 | Motor Frame Size: | 140TC |
| Model Code: | 32YF | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 1.03 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Ratio Range: | 80:1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 80:1 |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

