How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | AB: | 5.57 |
| AE2: | 0.57 | P: | 3.51 in |
| BE: | 0.38 in | T: | 1.938 |
| AF: | 0.25 | AG: | 6.31 |
| H: | 0.53 in | I: | 5.02 in |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | D: | 4.19 |
| AJ: | 5.88 | G: | 2.87 |
| BD: | 5.88 | AA: | 12.06 |
| AK: | 4.5 | LQ: | 5.88 in |
Technical Specifications
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Ratio Range: | 80:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Model Code: | 32YF |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Bore Code: | 31 | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.03 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

