How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | T: | 1.938 |
| AG: | 6.31 | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 5.88 in |
| AF: | 0.25 | LL: | 2.95 in |
| I: | 5.02 in | AB: | 5.57 |
| BE: | 0.38 in | P: | 3.51 in |
| D: | 4.19 | G: | 2.87 |
| H: | 0.53 in | AE2: | 0.57 |
| BD: | 5.88 | V: | 2.51 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output Diameter (in): | 1.938 in |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.03 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

