How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | LQ: | 5.88 in |
| BD: | 5.88 | AB: | 5.57 |
| H: | 0.53 in | G: | 2.87 |
| I: | 5.02 in | P: | 3.51 in |
| V: | 2.51 in | AA: | 12.06 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| BF: | 0.41 | AG: | 6.31 |
| AF: | 0.25 | LL: | 2.95 in |
| AJ: | 5.88 | AK: | 4.5 |
| AE2: | 0.57 | D: | 4.19 |
Technical Specifications
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Model Code: | 32YF |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 1.03 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output RPM: | 21.9 |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

