How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AB: | 5.57 |
| AJ: | 7.25 | AG: | 6.31 |
| P: | 3.51 in | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| H: | 0.53 in | BF: | 0.53 |
| G: | 2.87 | LL: | 2.95 in |
| AK: | 8.5 | AF: | 0.25 |
| V: | 2.51 in | AE2: | 0.57 |
| T: | 1.938 | D: | 4.19 |
| BD: | 9 | LQ1: | 6.31 in |
Technical Specifications
| Bore Code: | 31 | Motor Frame Size: | 180TC |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Gear Type: | Worm |
| Model Code: | 32YF | Output RPM: | 175 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

