How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LL: | 2.95 in |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| G: | 2.87 | I: | 5.02 in |
| AJ: | 7.25 | AK: | 8.5 |
| AF: | 0.25 | AB: | 5.57 |
| LQ1: | 6.31 in | P: | 3.51 in |
| V: | 2.51 in | AE2: | 0.57 |
| BD: | 9 | AG: | 6.31 |
| T: | 1.938 | BE1: | 0.5 in |
| BF: | 0.53 | D: | 4.19 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YF |
| Bore Code: | 31 | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 180TC |
| Series Code: | OE | Assembly: | YF-2 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 0.691 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

