How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.25 |
| AJ: | 7.25 | BE1: | 0.5 in |
| T: | 1.938 | AE2: | 0.57 |
| LL: | 2.95 in | H: | 0.53 in |
| AG: | 6.31 | P: | 3.51 in |
| I: | 5.02 in | BD: | 9 |
| AB: | 5.57 | V: | 2.51 in |
| BF: | 0.53 | AA: | 12.06 |
| D: | 4.19 | G: | 2.87 |
| LQ1: | 6.31 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.691 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Assembly: | YF-2 |
| Output RPM: | 17.5 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Model Code: | 32YF |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 31 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

