How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AJ: | 7.25 |
| T: | 1.938 | AA: | 12.06 |
| LL: | 2.95 in | G: | 2.87 |
| AK: | 8.5 | LQ1: | 6.31 in |
| BE1: | 0.5 in | V: | 2.51 in |
| AB: | 5.57 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| BD: | 9 | AG: | 6.31 |
| I: | 5.02 in | D: | 4.19 |
| H: | 0.53 in | P: | 3.51 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 0.691 | Series Code: | OE |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YF |
| Output Key: | 1/2 X 3.38 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

