How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 3.51 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| LL: | 2.95 in | BD: | 9 |
| AB: | 5.57 | H: | 0.53 in |
| LQ1: | 6.31 in | T: | 1.938 |
| AA: | 12.06 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 4.19 | I: | 5.02 in |
| G: | 2.87 | V: | 2.51 in |
| AE2: | 0.57 | AG: | 6.31 |
Technical Specifications
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 32YF | Center Distance (in): | 3.25 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 5.28 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

