How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | AG: | 6.31 |
| T: | 1.938 | AF: | 0.25 |
| I: | 5.02 in | BF: | 0.53 |
| LQ1: | 6.31 in | D: | 4.19 |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | BE1: | 0.5 in |
| V: | 2.51 in | AJ: | 7.25 |
| BD: | 9 | G: | 2.87 |
| AA: | 12.06 | AK: | 8.5 |
| LL: | 2.95 in | H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.19 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input RPM: | 1,750 | Model Code: | 32YF |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.125 | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

