How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | H: | 0.53 in |
| BD: | 9 | P: | 3.51 in |
| AG: | 6.31 | G: | 2.87 |
| LQ1: | 6.31 in | AA: | 12.06 |
| Center Distance (in): | 3.25 in | AB: | 5.57 |
| T: | 1.938 | AE2: | 0.57 |
| BF: | 0.53 | I: | 5.02 in |
| LL: | 2.95 in | AJ: | 7.25 |
| V: | 2.51 in | AK: | 8.5 |
| BE1: | 0.5 in | D: | 4.19 |
Technical Specifications
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.19 |
| Center Distance (in): | 3.25 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Model Code: | 32YF | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Bore Code: | 31 |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

