How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| AB: | 5.57 | AF: | 0.25 |
| BE1: | 0.5 in | LQ1: | 6.31 in |
| AE2: | 0.57 | G: | 2.87 |
| AG: | 6.31 | H: | 0.53 in |
| BD: | 9 | T: | 1.938 |
| V: | 2.51 in | LL: | 2.95 in |
| D: | 4.19 | P: | 3.51 in |
| BF: | 0.53 | Center Distance (in): | 3.25 in |
| AA: | 12.06 | I: | 5.02 in |
Technical Specifications
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Model Code: | 32YF |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 3.25 | Output RPM: | 70 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.938 in |
| Input HP @ 1750 RPM: | 3.47 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 31 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

